Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Models - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778
Operational

API - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Device Data Receiver - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Remote Connection - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Over The Air Updates - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

OAK - Setup - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1777 · 100.0%Jan 1778 · 100.0%Feb · 100.0%
Dec 1777
Jan 1778
Feb 1778

Notice history

View current status

Feb 1778

No notices reported this month

Jan 1778

No notices reported this month

Dec 1777

No notices reported this month

Previous

Dec 1777 to Feb 1778

Next