Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Models - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779
Operational

API - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Device Data Receiver - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Remote Connection - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Over The Air Updates - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

OAK - Setup - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1778 · 100.0%Jan 1779 · 100.0%Feb · 100.0%
Dec 1778
Jan 1779
Feb 1779

Notice history

View current status

Feb 1779

No notices reported this month

Jan 1779

No notices reported this month

Dec 1778

No notices reported this month

Previous

Dec 1778 to Feb 1779

Next