Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Models - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780
Operational

API - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Device Data Receiver - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Remote Connection - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Over The Air Updates - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

OAK - Setup - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1779 · 100.0%Jan 1780 · 100.0%Feb · 100.0%
Dec 1779
Jan 1780
Feb 1780

Notice history

View current status

Feb 1780

No notices reported this month

Jan 1780

No notices reported this month

Dec 1779

No notices reported this month

Previous

Dec 1779 to Feb 1780

Next