Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

Models - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781
Operational

API - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

Device Data Receiver - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

Remote Connection - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

Over The Air Updates - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

OAK - Setup - Operational

100% - uptime
Dec 1780 · 100.0%Jan 1781 · 100.0%Feb · 100.0%
Dec 1780
Jan 1781
Feb 1781

Notice history

Feb 1781

No notices reported this month

Jan 1781

No notices reported this month

Dec 1780

No notices reported this month

Dec 1780 to Feb 1781

Next