Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Models - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784
Operational

API - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Device Data Receiver - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Remote Connection - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Over The Air Updates - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

OAK - Setup - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1783 · 100.0%Jan 1784 · 100.0%Feb · 100.0%
Dec 1783
Jan 1784
Feb 1784

Notice history

View current status

Feb 1784

No notices reported this month

Jan 1784

No notices reported this month

Dec 1783

No notices reported this month

Previous

Dec 1783 to Feb 1784

Next