Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

Models - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785
Operational

API - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

Device Data Receiver - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

Remote Connection - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

Over The Air Updates - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

OAK - Setup - Operational

100% - uptime
Dec 1784 · 100.0%Jan 1785 · 100.0%Feb · 100.0%
Dec 1784
Jan 1785
Feb 1785

Notice history

Feb 1785

No notices reported this month

Jan 1785

No notices reported this month

Dec 1784

No notices reported this month

Dec 1784 to Feb 1785

Next