Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Models - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786
Operational

API - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Device Data Receiver - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Remote Connection - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Over The Air Updates - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

OAK - Setup - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1785 · 100.0%Jan 1786 · 100.0%Feb · 100.0%
Dec 1785
Jan 1786
Feb 1786

Notice history

View current status

Feb 1786

No notices reported this month

Jan 1786

No notices reported this month

Dec 1785

No notices reported this month

Previous

Dec 1785 to Feb 1786

Next