Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Models - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787
Operational

API - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Device Data Receiver - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Remote Connection - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Over The Air Updates - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

OAK - Setup - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1786 · 100.0%Jan 1787 · 100.0%Feb · 100.0%
Dec 1786
Jan 1787
Feb 1787

Notice history

View current status

Feb 1787

No notices reported this month

Jan 1787

No notices reported this month

Dec 1786

No notices reported this month

Previous

Dec 1786 to Feb 1787

Next