Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Models - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790
Operational

API - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Device Data Receiver - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Remote Connection - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Over The Air Updates - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

OAK - Setup - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1789 · 100.0%Jan 1790 · 100.0%Feb · 100.0%
Dec 1789
Jan 1790
Feb 1790

Notice history

View current status

Feb 1790

No notices reported this month

Jan 1790

No notices reported this month

Dec 1789

No notices reported this month

Previous

Dec 1789 to Feb 1790

Next