Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Models - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791
Operational

API - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Device Data Receiver - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Remote Connection - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Over The Air Updates - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

OAK - Setup - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1790 · 100.0%Jan 1791 · 100.0%Feb · 100.0%
Dec 1790
Jan 1791
Feb 1791

Notice history

View current status

Feb 1791

No notices reported this month

Jan 1791

No notices reported this month

Dec 1790

No notices reported this month

Previous

Dec 1790 to Feb 1791

Next