Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Models - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792
Operational

API - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Device Data Receiver - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Remote Connection - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Over The Air Updates - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

OAK - Setup - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1791 · 100.0%Jan 1792 · 100.0%Feb · 100.0%
Dec 1791
Jan 1792
Feb 1792

Notice history

View current status

Feb 1792

No notices reported this month

Jan 1792

No notices reported this month

Dec 1791

No notices reported this month

Previous

Dec 1791 to Feb 1792

Next