Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Models - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793
Operational

API - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Device Data Receiver - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Remote Connection - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Over The Air Updates - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

OAK - Setup - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1792 · 100.0%Jan 1793 · 100.0%Feb · 100.0%
Dec 1792
Jan 1793
Feb 1793

Notice history

View current status

Feb 1793

No notices reported this month

Jan 1793

No notices reported this month

Dec 1792

No notices reported this month

Previous

Dec 1792 to Feb 1793

Next