Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Models - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794
Operational

API - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Device Data Receiver - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Remote Connection - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Over The Air Updates - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

OAK - Setup - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1793 · 100.0%Jan 1794 · 100.0%Feb · 100.0%
Dec 1793
Jan 1794
Feb 1794

Notice history

View current status

Feb 1794

No notices reported this month

Jan 1794

No notices reported this month

Dec 1793

No notices reported this month

Previous

Dec 1793 to Feb 1794

Next