Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Models - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795
Operational

API - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Device Data Receiver - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Remote Connection - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Over The Air Updates - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

OAK - Setup - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1794 · 100.0%Jan 1795 · 100.0%Feb · 100.0%
Dec 1794
Jan 1795
Feb 1795

Notice history

View current status

Feb 1795

No notices reported this month

Jan 1795

No notices reported this month

Dec 1794

No notices reported this month

Previous

Dec 1794 to Feb 1795

Next