Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Models - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796
Operational

API - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Device Data Receiver - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Remote Connection - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Over The Air Updates - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

OAK - Setup - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1795 · 100.0%Jan 1796 · 100.0%Feb · 100.0%
Dec 1795
Jan 1796
Feb 1796

Notice history

View current status

Feb 1796

No notices reported this month

Jan 1796

No notices reported this month

Dec 1795

No notices reported this month

Previous

Dec 1795 to Feb 1796

Next