Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Models - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798
Operational

API - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Device Data Receiver - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Remote Connection - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Over The Air Updates - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

OAK - Setup - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1797 · 100.0%Jan 1798 · 100.0%Feb · 100.0%
Dec 1797
Jan 1798
Feb 1798

Notice history

View current status

Feb 1798

No notices reported this month

Jan 1798

No notices reported this month

Dec 1797

No notices reported this month

Previous

Dec 1797 to Feb 1798

Next