Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Models - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799
Operational

API - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Device Data Receiver - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Remote Connection - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Over The Air Updates - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

OAK - Setup - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1798 · 100.0%Jan 1799 · 100.0%Feb · 100.0%
Dec 1798
Jan 1799
Feb 1799

Notice history

View current status

Feb 1799

No notices reported this month

Jan 1799

No notices reported this month

Dec 1798

No notices reported this month

Previous

Dec 1798 to Feb 1799

Next