Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Models - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801
Operational

API - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Device Data Receiver - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Remote Connection - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Over The Air Updates - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

OAK - Setup - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1800 · 100.0%Jan 1801 · 100.0%Feb · 100.0%
Dec 1800
Jan 1801
Feb 1801

Notice history

View current status

Feb 1801

No notices reported this month

Jan 1801

No notices reported this month

Dec 1800

No notices reported this month

Previous

Dec 1800 to Feb 1801

Next