Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

Models - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802
Operational

API - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

Device Data Receiver - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

Remote Connection - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

Over The Air Updates - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

OAK - Setup - Operational

100% - uptime
Dec 1801 · 100.0%Jan 1802 · 100.0%Feb · 100.0%
Dec 1801
Jan 1802
Feb 1802

Notice history

Feb 1802

No notices reported this month

Jan 1802

No notices reported this month

Dec 1801

No notices reported this month

Dec 1801 to Feb 1802

Next