Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Models - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803
Operational

API - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Device Data Receiver - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Remote Connection - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Over The Air Updates - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

OAK - Setup - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1802 · 100.0%Jan 1803 · 100.0%Feb · 100.0%
Dec 1802
Jan 1803
Feb 1803

Notice history

View current status

Feb 1803

No notices reported this month

Jan 1803

No notices reported this month

Dec 1802

No notices reported this month

Previous

Dec 1802 to Feb 1803

Next