Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Models - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804
Operational

API - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Device Data Receiver - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Remote Connection - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Over The Air Updates - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

OAK - Setup - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1803 · 100.0%Jan 1804 · 100.0%Feb · 100.0%
Dec 1803
Jan 1804
Feb 1804

Notice history

View current status

Feb 1804

No notices reported this month

Jan 1804

No notices reported this month

Dec 1803

No notices reported this month

Previous

Dec 1803 to Feb 1804

Next