Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Models - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805
Operational

API - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Device Data Receiver - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Remote Connection - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Over The Air Updates - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

OAK - Setup - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1804 · 100.0%Jan 1805 · 100.0%Feb · 100.0%
Dec 1804
Jan 1805
Feb 1805

Notice history

View current status

Feb 1805

No notices reported this month

Jan 1805

No notices reported this month

Dec 1804

No notices reported this month

Previous

Dec 1804 to Feb 1805

Next