Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Models - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806
Operational

API - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Device Data Receiver - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Remote Connection - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Over The Air Updates - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

OAK - Setup - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1805 · 100.0%Jan 1806 · 100.0%Feb · 100.0%
Dec 1805
Jan 1806
Feb 1806

Notice history

View current status

Feb 1806

No notices reported this month

Jan 1806

No notices reported this month

Dec 1805

No notices reported this month

Previous

Dec 1805 to Feb 1806

Next