Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Models - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807
Operational

API - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Device Data Receiver - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Remote Connection - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Over The Air Updates - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

OAK - Setup - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1806 · 100.0%Jan 1807 · 100.0%Feb · 100.0%
Dec 1806
Jan 1807
Feb 1807

Notice history

View current status

Feb 1807

No notices reported this month

Jan 1807

No notices reported this month

Dec 1806

No notices reported this month

Previous

Dec 1806 to Feb 1807

Next