Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

Models - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809
Operational

API - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

Device Data Receiver - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

Remote Connection - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

Over The Air Updates - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

OAK - Setup - Operational

100% - uptime
Dec 1808 · 100.0%Jan 1809 · 100.0%Feb · 100.0%
Dec 1808
Jan 1809
Feb 1809

Notice history

Feb 1809

No notices reported this month

Jan 1809

No notices reported this month

Dec 1808

No notices reported this month

Dec 1808 to Feb 1809

Next