Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Models - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810
Operational

API - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Device Data Receiver - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Remote Connection - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Over The Air Updates - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

OAK - Setup - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1809 · 100.0%Jan 1810 · 100.0%Feb · 100.0%
Dec 1809
Jan 1810
Feb 1810

Notice history

View current status

Feb 1810

No notices reported this month

Jan 1810

No notices reported this month

Dec 1809

No notices reported this month

Previous

Dec 1809 to Feb 1810

Next