Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

Models - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811
Operational

API - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

Device Data Receiver - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

Remote Connection - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

Over The Air Updates - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

OAK - Setup - Operational

100% - uptime
Dec 1810 · 100.0%Jan 1811 · 100.0%Feb · 100.0%
Dec 1810
Jan 1811
Feb 1811

Notice history

Feb 1811

No notices reported this month

Jan 1811

No notices reported this month

Dec 1810

No notices reported this month

Dec 1810 to Feb 1811

Next