Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Models - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812
Operational

API - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Device Data Receiver - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Remote Connection - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Over The Air Updates - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

OAK - Setup - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1811 · 100.0%Jan 1812 · 100.0%Feb · 100.0%
Dec 1811
Jan 1812
Feb 1812

Notice history

View current status

Feb 1812

No notices reported this month

Jan 1812

No notices reported this month

Dec 1811

No notices reported this month

Previous

Dec 1811 to Feb 1812

Next