Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Models - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815
Operational

API - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Device Data Receiver - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Remote Connection - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Over The Air Updates - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

OAK - Setup - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1814 · 100.0%Jan 1815 · 100.0%Feb · 100.0%
Dec 1814
Jan 1815
Feb 1815

Notice history

View current status

Feb 1815

No notices reported this month

Jan 1815

No notices reported this month

Dec 1814

No notices reported this month

Previous

Dec 1814 to Feb 1815

Next