Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Models - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817
Operational

API - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Device Data Receiver - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Remote Connection - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Over The Air Updates - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

OAK - Setup - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1816 · 100.0%Jan 1817 · 100.0%Feb · 100.0%
Dec 1816
Jan 1817
Feb 1817

Notice history

View current status

Feb 1817

No notices reported this month

Jan 1817

No notices reported this month

Dec 1816

No notices reported this month

Previous

Dec 1816 to Feb 1817

Next