Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Models - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818
Operational

API - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Device Data Receiver - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Remote Connection - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Over The Air Updates - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

OAK - Setup - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1817 · 100.0%Jan 1818 · 100.0%Feb · 100.0%
Dec 1817
Jan 1818
Feb 1818

Notice history

View current status

Feb 1818

No notices reported this month

Jan 1818

No notices reported this month

Dec 1817

No notices reported this month

Previous

Dec 1817 to Feb 1818

Next