Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Models - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820
Operational

API - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Device Data Receiver - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Remote Connection - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Over The Air Updates - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

OAK - Setup - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1819 · 100.0%Jan 1820 · 100.0%Feb · 100.0%
Dec 1819
Jan 1820
Feb 1820

Notice history

View current status

Feb 1820

No notices reported this month

Jan 1820

No notices reported this month

Dec 1819

No notices reported this month

Previous

Dec 1819 to Feb 1820

Next