Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Models - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821
Operational

API - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Device Data Receiver - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Remote Connection - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Over The Air Updates - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

OAK - Setup - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1820 · 100.0%Jan 1821 · 100.0%Feb · 100.0%
Dec 1820
Jan 1821
Feb 1821

Notice history

View current status

Feb 1821

No notices reported this month

Jan 1821

No notices reported this month

Dec 1820

No notices reported this month

Previous

Dec 1820 to Feb 1821

Next