Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Models - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822
Operational

API - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Device Data Receiver - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Remote Connection - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Over The Air Updates - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

OAK - Setup - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1821 · 100.0%Jan 1822 · 100.0%Feb · 100.0%
Dec 1821
Jan 1822
Feb 1822

Notice history

View current status

Feb 1822

No notices reported this month

Jan 1822

No notices reported this month

Dec 1821

No notices reported this month

Previous

Dec 1821 to Feb 1822

Next