Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Models - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823
Operational

API - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Device Data Receiver - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Remote Connection - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Over The Air Updates - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

OAK - Setup - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1822 · 100.0%Jan 1823 · 100.0%Feb · 100.0%
Dec 1822
Jan 1823
Feb 1823

Notice history

View current status

Feb 1823

No notices reported this month

Jan 1823

No notices reported this month

Dec 1822

No notices reported this month

Previous

Dec 1822 to Feb 1823

Next