Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

Models - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825
Operational

API - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

Device Data Receiver - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

Remote Connection - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

Over The Air Updates - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

OAK - Setup - Operational

100% - uptime
Dec 1824 · 100.0%Jan 1825 · 100.0%Feb · 100.0%
Dec 1824
Jan 1825
Feb 1825

Notice history

Feb 1825

No notices reported this month

Jan 1825

No notices reported this month

Dec 1824

No notices reported this month

Dec 1824 to Feb 1825

Next