Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

Models - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827
Operational

API - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

Device Data Receiver - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

Remote Connection - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

Over The Air Updates - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

OAK - Setup - Operational

100% - uptime
Dec 1826 · 100.0%Jan 1827 · 100.0%Feb · 100.0%
Dec 1826
Jan 1827
Feb 1827

Notice history

Feb 1827

No notices reported this month

Jan 1827

No notices reported this month

Dec 1826

No notices reported this month

Dec 1826 to Feb 1827

Next