Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Models - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828
Operational

API - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Device Data Receiver - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Remote Connection - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Over The Air Updates - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

OAK - Setup - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1827 · 100.0%Jan 1828 · 100.0%Feb · 100.0%
Dec 1827
Jan 1828
Feb 1828

Notice history

View current status

Feb 1828

No notices reported this month

Jan 1828

No notices reported this month

Dec 1827

No notices reported this month

Previous

Dec 1827 to Feb 1828

Next