Luxonis - Notice history

Website - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

Documentation - docs.luxonis.com - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

Models - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829
Operational

API - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

Device Data Receiver - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

Remote Connection - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

Over The Air Updates - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

OAK - Setup - Operational

100% - uptime
Dec 1828 · 100.0%Jan 1829 · 100.0%Feb · 100.0%
Dec 1828
Jan 1829
Feb 1829

Notice history

Feb 1829

No notices reported this month

Jan 1829

No notices reported this month

Dec 1828

No notices reported this month

Dec 1828 to Feb 1829

Next