Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Models - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830
Operational

API - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Device Data Receiver - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Remote Connection - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Over The Air Updates - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

OAK - Setup - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1829 · 100.0%Jan 1830 · 100.0%Feb · 100.0%
Dec 1829
Jan 1830
Feb 1830

Notice history

View current status

Feb 1830

No notices reported this month

Jan 1830

No notices reported this month

Dec 1829

No notices reported this month

Previous

Dec 1829 to Feb 1830

Next