Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

Models - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831
Operational

API - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

Device Data Receiver - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

Remote Connection - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

Over The Air Updates - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

OAK - Setup - Operational

100% - uptime
Nov 1830 · 100.0%Dec · 100.0%Jan 1831 · 100.0%
Nov 1830
Dec 1830
Jan 1831

Notice history

Jan 1831

No notices reported this month

Dec 1830

No notices reported this month

Nov 1830

No notices reported this month

Nov 1830 to Jan 1831

Next