Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

Models - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832
Operational

API - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

Device Data Receiver - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

Remote Connection - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

Over The Air Updates - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

OAK - Setup - Operational

100% - uptime
Nov 1831 · 100.0%Dec · 100.0%Jan 1832 · 100.0%
Nov 1831
Dec 1831
Jan 1832

Notice history

Jan 1832

No notices reported this month

Dec 1831

No notices reported this month

Nov 1831

No notices reported this month

Nov 1831 to Jan 1832

Next