Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Models - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836
Operational

API - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Device Data Receiver - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Remote Connection - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Over The Air Updates - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

OAK - Setup - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1835 · 100.0%Jan 1836 · 100.0%Feb · 100.0%
Dec 1835
Jan 1836
Feb 1836

Notice history

View current status

Feb 1836

No notices reported this month

Jan 1836

No notices reported this month

Dec 1835

No notices reported this month

Previous

Dec 1835 to Feb 1836

Next