Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Models - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008
Operational

API - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Device Data Receiver - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Remote Connection - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Over The Air Updates - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

OAK - Setup - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 2007 · 100.0%Jan 2008 · 100.0%Feb · 100.0%
Dec 2007
Jan 2008
Feb 2008

Notice history

View current status

Feb 2008

No notices reported this month

Jan 2008

No notices reported this month

Dec 2007

No notices reported this month

Previous

Dec 2007 to Feb 2008

Next