Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Models - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838
Operational

API - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Device Data Receiver - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Remote Connection - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Over The Air Updates - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

OAK - Setup - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1837 · 100.0%Jan 1838 · 100.0%Feb · 100.0%
Dec 1837
Jan 1838
Feb 1838

Notice history

View current status

Feb 1838

No notices reported this month

Jan 1838

No notices reported this month

Dec 1837

No notices reported this month

Previous

Dec 1837 to Feb 1838

Next