Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Models - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840
Operational

API - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Device Data Receiver - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Remote Connection - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Over The Air Updates - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

OAK - Setup - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1839 · 100.0%Jan 1840 · 100.0%Feb · 100.0%
Dec 1839
Jan 1840
Feb 1840

Notice history

View current status

Feb 1840

No notices reported this month

Jan 1840

No notices reported this month

Dec 1839

No notices reported this month

Previous

Dec 1839 to Feb 1840

Next