Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Models - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841
Operational

API - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Device Data Receiver - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Remote Connection - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Over The Air Updates - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

OAK - Setup - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1840 · 100.0%Jan 1841 · 100.0%Feb · 100.0%
Dec 1840
Jan 1841
Feb 1841

Notice history

View current status

Feb 1841

No notices reported this month

Jan 1841

No notices reported this month

Dec 1840

No notices reported this month

Previous

Dec 1840 to Feb 1841

Next