Luxonis - Notice history

Website - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

Documentation - docs.luxonis.com - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

Luxonis Artifacts - artifacts.luxonis.com - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

Models - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842
Operational

API - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

Device Data Receiver - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

Remote Connection - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

Over The Air Updates - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

OAK - Setup - Operational

100% - uptime
Nov 1841 · 100.0%Dec · 100.0%Jan 1842 · 100.0%
Nov 1841
Dec 1841
Jan 1842

Notice history

Jan 1842

No notices reported this month

Dec 1841

No notices reported this month

Nov 1841

No notices reported this month

Nov 1841 to Jan 1842

Next