Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Models - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843
Operational

API - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Device Data Receiver - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Remote Connection - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Over The Air Updates - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

OAK - Setup - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1842 · 100.0%Jan 1843 · 100.0%Feb · 100.0%
Dec 1842
Jan 1843
Feb 1843

Notice history

View current status

Feb 1843

No notices reported this month

Jan 1843

No notices reported this month

Dec 1842

No notices reported this month

Previous

Dec 1842 to Feb 1843

Next