Luxonis - Notice history

Website - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Documentation - docs.luxonis.com - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Luxonis Artifacts - artifacts.luxonis.com - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Models - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846
Operational

API - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Device Data Receiver - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Remote Connection - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Over The Air Updates - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

OAK - Setup - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Luxonis MCP - mcp.luxonis.com - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Support Chat - support.luxonis.com - Operational

100.0% uptime
Dec 1845 · 100.0%Jan 1846 · 100.0%Feb · 100.0%
Dec 1845
Jan 1846
Feb 1846

Notice history

View current status

Feb 1846

No notices reported this month

Jan 1846

No notices reported this month

Dec 1845

No notices reported this month

Previous

Dec 1845 to Feb 1846

Next